ID 70024
Error in SERCOS drive. Check S-0-0011 and S-0-0095. | ||||
Description | An error has occurred in the SERCOS drive. Check the ident numbers S-0-0011 and S-0-0095 to obtain information about the error that occurred, and the drive status. Consult the drive manufacturer documentation for further error diagnosis. | |||
Response | Class | 7 | Controlled or abrupt stop of the axis | |
Solution | Class | 6 | Consult drive manufacturer documentation | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
SERCOS drive status | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
%5: | Error code of drive [-] | |||
| ||||
Error type | 11, Error message from position controller. | |||
| ||||