ID 70023
Sign error: trend monitoring actuated. | ||||
Description | Trend monitoring detected a sign error. It is used for monitoring the sign of the control and encoder signals and can be activated for each axis via the axis parameters (see P-AXIS-00189).
Possible error causes:
Possible solutions:
| |||
Response | Class | 5 | Abrupt axis stop for defective axis, feedhold for other axes | |
Solution | Class | 6 | Check the motion directions | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Number of occurred plausibility errors | ||||
%4: | Upper limit value [-] | |||
Number of plausibility errors allowed | ||||
%5: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||