ID 70020
Dynamic position lag exceeds maximum. | ||||
Description | When the axis was moved, the position lag exceeded a permissible limit for the current motion velocity. Dynamic tracking/following error monitoring ([FCT-A1// Section: Description]) calculates the permissible position lag as a function of motion velocity when an axis is moved. It is configured individually in the lists for axis parameters ( P-AXIS-00167, P-AXIS-00168, P-AXIS-00169, P-AXIS-00170, P-AXIS-00172, P-AXIS-00176 and P-AXIS-00191). The NC controller provides two different methods to calculate the maximum permissible position lag: Type 1: Standard methods – Use a parameterisable filter Type 2: Linear method – is based on a theoretical position lag
Possible causes of an excessive position lag may be, for example:
Possible solutions:
| |||
Response | Class | 8 | Controlled halt of the axis, the control loop is open. | |
Solution | Class | 6 | Check position controller, freedom of movement; minor accelerations | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Current position lag | ||||
%4: | Upper limit value[0.1 µm or 0.0001°] | |||
Maximum allowed position lag | ||||
%5: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
Error type | 11, Error message from position controller. | |||
| ||||