ID 70011
Axis index already used within group. | ||||
Description | Two or more axes with the same index exist in the axis group.
Example (extract from channel parameters list):
gruppe[0].achse[0].bezeichnung X Axis1 ... gruppe[0].achse[0].bezeichnung A ... gruppe[0].achse[1].bezeichnung W1
Solution:
gruppe[0].achse[0].bezeichnung X Axis1 ... gruppe[0].achse[1].bezeichnung A ... gruppe[0].achse[2].bezeichnung W1 | |||
Response | Class | 3 | Abort job processing | |
Solution | Class | 6 | Indexing the axes in the axis group. | |
Parameter | %1: | Current value [-] | ||
Index of the axis | ||||
%2: | Current value [-] | |||
Number of the axis group | ||||
%3: | Current value [-] | |||
Logical axis number of other axis see P-CHAN-00035 | ||||
Error type | - | |||
| ||||