ID 70010
Number of axis in group is 0 or greater than permissible maximum. | ||||
Description | The specified axis number exceeds the number of existing axes ANZ_ACHSEN_IN _GR in the axis group or is equal to 0. | |||
Response | Class | 3 | Abort job processing | |
Solution | Class | 6 | Correct axis number | |
Parameter | %1: | Current value [-] | ||
Invalid axis number | ||||
%2: | Upper limit value [-] | |||
Number of axes in axis group see P-CHAN-00003 | ||||
Error type | - | |||
| ||||