ID 70008
Number of axis group exceeds range or is 0. | ||||
Description | The specified axis group number is out of valid value range. | |||
Response | Class | 3 | Abort job processing | |
Solution | Class | 6 | Correct the specified axis group number. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-CHAN-00035 | ||||
%2: | Current value [-] | |||
Invalid axis group number | ||||
%3: | Upper limit value [-] | |||
Maximum number of axis groups, see P-CHAN-00023 | ||||
Error type | - | |||
| ||||