ID 70001
Unknown drive type. | ||||
Description | The specified type of drive is unknown. | |||
Response | Class | 3 | Abort job processing | |
Solution | Class | 6 | Correct drive type, see P-AXIS-00020 | |
Parameter | %1: | Current value [-] | ||
Unknown drive type see P-AXIS-00020 | ||||
%2: | Current value [-] | |||
Logical axis number of affected axis see P-AXIS-00043 | ||||
Error type | - | |||
| ||||