ID 60313
Homing of axis not possible since homing is disabled in axis parameters. | ||||
Description | The axis cannot be homed since homing is disabled (see axis parameter homing_type (P-AXIS-00299). | |||
Response | Class | 5 | Error message output, abort NC program | |
Solution | Class | 6 | Correct the NC program. If the axis does not have an absolute measurement system, change parameter P-AXIS-00299 | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis | ||||
%3: | Current value [-] | |||
Current value of the parameter P-AXIS-00299 | ||||
Error type | 1, Error message from NC program. | |||
| ||||