ID 60312
Programmed spindle speed is outside the permissible speed range of the tool. | ||||
Description | When axis parameter P-AXIS-00474 is set, it checks during spindle movements whether the speed planned for the movement is within the range defined by tool parameters P-TOOL-00013 and P-TOOL-00014. If the spindle speed lies outside the valid range, the spindle movement is not executed and this error message is output. When external tool management is used (P-CHAN-00016 =1), the minimum and maximum speeds for the tool must be supplied by the external tool manager. | |||
Response | Class | 6 | Error message output, NC program abort | |
Solution | Class | 6 | Change the spindle speed or change P-TOOL-00013/P-TOOL-00014. | |
Parameter | %1: |
| ||
Axis number of the spindle. | ||||
%2: | Lower limit value [1µm/s or 0.001°/s] | |||
Permissible minimum speed | ||||
%3: | Current value [1µm/s or 0.001°/s] | |||
Commanded spindle speed | ||||
%4: | Upper limit value [1µm/s or 0.001°/s] | |||
Permissible maximum speed | ||||
Error type | 1, Error message from NC program. | |||
| ||||