ID 60311

Given filter time constant is invalid.

Description

The specified filter time constant P-AXIS-00357 is smaller or larger than permissible. The filter coefficients can therefore not be calculated.

Permissible values are (where TabAb = cycle time of the NC controller):

  • For PT1 and PT2 filters:
    TAb = P-AXIS-00357 = MAX(UNS32)
  • For time delay filters:
    0 = P-AXIS-00357 < 6 * TAb

Response

Class

3

The filter is deactivated.

Solution

Class

7

Correct parameter P-AXIS-00357

Parameter

%1:

 

Logical axis number P-AXIS-00016 of axis affected

%2:

 

Number of filter affected

%3:

 

Filter type P-AXIS-00204

%4:

 

Invalid time constant P-AXIS-00357

%5:

 

Maximum permissible time constant P-AXIS-00357

Error type

-