ID 60302
Drive power off during positioning. | ||||
Description | Drive releases were reset during spindle positioning (M19). As a result, the spindle cannot reach the position window (see P-AXIS-00236). | |||
Response | Class | 2 | Abort NC program. | |
Solution | Class | 6 | Only remove a drive release after the spindle has reached the position window (see "Axis in position" in [HLI// Section: Status information of an axis]) | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Block number [-] | |||
Number of NC block in which the error occurred. | ||||
Error type | - | |||
| ||||