ID 60299
Motion command due to reversal of direction of rotation by tool gear not permitted. | ||||
Description | A tool was inserted which changes the direction of rotation (see P-TOOL-00018) and delays the effectiveness of the Reversal of rotation direction (see P-TOOL-00019). The reversal of rotation of direction can only be considered for endless motions (M03/M04). The spindle must be stopped before other motion jobs, such as spindle positioning M19, are performed so that the gear can be changed in the position controller. | |||
Response | Class | 6 | Stop the axis and abort the NC program. | |
Solution | Class | 6 | Program spindle stop before motion job (M05). | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of the spindle affected | ||||
%2: | Current value [-] | |||
Numerator gear ratio P-TOOL-00016 of tool | ||||
%3: | Current value [-] | |||
Denominator gear ratio P-TOOL-00017 of tool | ||||
%4: | Current value [-] | |||
Reversal of rotation direction P-TOOL-00018 of the tool | ||||
%5: | Current value [-] | |||
Incorrect motion job of spindle | ||||
Error type | 1, Error message from NC program. | |||
| ||||