ID 60298
Tool gear change requires standstill because direction of drive rotation changes. | ||||
Description | A tool was inserted which changes the direction of rotation (see P-TOOL-00018) and delays the effectiveness of the Reversal of rotation direction (see P-TOOL-00019). Afterwards, a reversal of the direction of spindle rotation must be programmed (M03->M04or M04->M03). Otherwise, the tool gear changes the direction of drive and spindle rotation must be stopped. | |||
Response | Class | 6 | Stop the axis and abort the NC program. | |
Solution | Class | 6 | Program spindle stop (M05) after tool change. | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of the spindle affected | ||||
%2: | Current value [-] | |||
Numerator gear ratio P-TOOL-00016 of new tool | ||||
%3: | Current value [-] | |||
Denominator gear ratio P-TOOL-00017 of new tool | ||||
%4: | Current value [-] | |||
Reversal of rotation direction P-TOOL-00018 of the new tool | ||||
%5: | Current value [-] | |||
Reversal of rotation direction P-TOOL-00018 of the active tool | ||||
Error type | 1, Error message from NC program. | |||
| ||||