ID 60294
Encoder velocity limit is less than axis maximum velocity. | ||||
Description | The specified encoder velocity limit P-AXIS-00220 is lower than the maximum permissible speed in spindle revolution monitoring. | |||
Response | Class | 1 | Axis stop and CNC-program abort | |
Solution | Class | 1 | Increase the encoder velocity limit P-AXIS-00220 (if supported by the encoder) or decrease the maximum spindle speed. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the concerned spindle axis. | ||||
%2: | Error value [1µm/s or 0.001°/s] | |||
Invalid encoder velocity limit P-AXIS-00220 | ||||
%3: | Lower limit value [1µm/s or 0.001°/s] | |||
Maximum permissible spindle speed | ||||
Error type | 1, Error message from NC program. | |||
| ||||