ID 60292
Position controller could not execute gear change request. | ||||
Description | This error message is a follow-up error. The position controller must execute a gear change since a tool with a gear stage is replaced. However, due to an error in the position controller, the gear change could not be executed. | |||
Response | Class | 6 | Stop the axis and abort the NC program. | |
Solution | Class | 6 | Correct error cause in position controller. | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of the spindle affected | ||||
%2: | Current value [-] | |||
Gear switching performed in the position controller (TRUE / FALSE) | ||||
%3: | Current value [-] | |||
Numerator gear ratio P-TOOL-00016 of tool | ||||
%4: | Current value [-] | |||
Denominator gear ratio P-TOOL-00017 of tool | ||||
%5: | Current value [-] | |||
Reversal of rotation direction P-TOOL-00018 by tool | ||||
Error type | 1, Error message from NC program. | |||
| ||||