ID 60291
Gear change not possible since axis was released. | ||||
Description | The position controller must execute a gear change since a tool with a gear stage is replaced. However, this is not possible since the axis does not exist in the spindle interpolator. | |||
Response | Class | 6 | Stop the axis and abort the NC program. | |
Solution | Class | 6 | Replace spindle axis before changing tool, see [PROG// Section: Requesting spindle axes.] | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of the spindle affected | ||||
%2: | Current value [-] | |||
Numerator gear ratio P-TOOL-00016 of tool | ||||
%3: | Current value [-] | |||
Denominator gear ratio P-TOOL-00017 of tool | ||||
%4: | Current value [-] | |||
Reversal of rotation direction P-TOOL-00018 by tool | ||||
Error type | 1, Error message from NC program. | |||
| ||||