ID 60284
Invalid state for request of axis positions. | ||||
Description | The position of the spindle axis normally changes when tracking mode is activated (see [HLI//Section: Control commands of an axis]. Therefore, the spindle interpolator must request the currently valid position from the position controller at the end of tracking operation. During this request, the spindle must not be positioned (M19). | |||
Response | Class | 7 | Axis is stopped, the CNC program is aborted | |
Solution | Class | 6 | Wait for a few cycles after disabling tracking mode before positioning the spindle axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Current state of spindle interpolator | ||||
%3: | Current value [-] | |||
| ||||
Error type | - | |||
| ||||