ID 60274
Timeout: Axis filter not within tolerance window. | ||||
Description | During reset, axis position request or Exact stop , the CNC waits for the axis filter to reach the tolerance window P-AXIS-00351. If this fails to occur within a certain period of time (e.g. due to a strongly oscillating filter), the axis filters for the affected axis are temporarily switched off. They are reactivated after a CNC reset. Possible solutions are:
| |||
Response | Class | 6 | Filter is temporarily deactivated and reactivated after reset | |
Solution | Class | 7 | Change filter parameters or increase tolerance window | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value | |||
True, if axis filters have reached position window | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Unfiltered command value | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Filtered command value | ||||
%5: | Upper limit value [0.1 µm or 0.0001°] | |||
Tolerance window P-AXIS-00351 for axis filter | ||||
Error type | - | |||
| ||||