ID 60269
An active spindle not in operating mode machine lock was commanded by a channel in machine lock. | ||||
Description | A spindle which is not in machine lock mode was commanded by a channel which is in machine lock mode. While a spindle is executing a job, it cannot be interrupted by another job which was commanded by a channel in machine lock mode. | |||
Response | Class | 3 | Abrupt stop of the axis. | |
Solution | Class | 6 | Carry out a reset or stop the spindle in order to permit a change in operation mode. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the spindle | ||||
%2: | Current value [-] | |||
Channel number of the channel which is not in machine lock mode and which commanded the spindle. | ||||
Error type | 1, Error message from NC program. | |||
| ||||