ID 60264
SLOPE type not allowed for gearing slave. | ||||
Description | For a GearIn coupling (see [MCP-P1// Section: Mc_GearIn]), the linear acceleration profile must be selected in the slave axis (see P-AXIS-00270). | |||
Response | Class | 5 | Stop the axis and abort the NC program. | |
Solution | Class | 6 | Correct parameters P-AXIS-00270 | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Selected slope profile P-AXIS-00270 | ||||
%3: | Expected value [-] | |||
Expected slope profile P-AXIS-00270 | ||||
Error type | 1, Error message from NC program. | |||
| ||||