ID 60263
Camming is only allowed for closed interpolation. | ||||
Description | For a linear axis, one of the invalid start modes HLI_CI_ENDLESS_POSITIVE (0x20) or HLI_CI_ENDLESS_NEGATIVE (0x40) was assigned to MC_CamIn. | |||
Response | Class | 5 | Axis is stopped and the command is aborted. | |
Solution | Class | 6 | Change start mode of MC_CamIn. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of axis concerned | ||||
%2: | Current value [-] | |||
Axis mode | ||||
%3: | Current value [-] | |||
Start mode of MC_CamIn | ||||
Error type | - | |||
| ||||