ID 60261
Number of lines in camming table not permitted. | ||||
Description | Invalid number of lines in the camming table of type LINE-POLY5 or POLY5-LINE. The table must contain a minimum of 2 lines and a maximum of 360 lines with motion segments. See also MCP-P1// Section: Definition of the motion pattern] | |||
Response | Class | 5 | Immediate stop of the axis with emergency deceleration | |
Solution | Class | 6 | Definition of a camming table with permitted number of lines | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [-] | |||
Number of lines | ||||
%3: | Limit value [-] | |||
Minimum number of lines | ||||
%4: | Limit value [-] | |||
Maximum number of lines | ||||
Error type | - | |||
| ||||