ID 60255
It is impossible to interpolate an axis, if it is in torque control. | ||||
Description | When the drive is in operation state torque control, the axis can not be interpolated. | |||
Response | Class | 6 | Immediate stop of the axis with emergency deceleration | |
Solution | Class | 6 | No motion command during torque control | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [-] | |||
Current bit coded operation state | ||||
Error type | 1, Error message from NC program. | |||
| ||||