ID 60254
Direction of move is against to preferential direction. | ||||
Description | The axis is to be moved against its preferred direction P-AXIS-00031 defined in the axis parameter list (P-AXIS-00224). | |||
Response | Class | 6 | Stopping the axis, and aborting the NC program. | |
Solution | Class | 6 | Change direction of movement according to the preferential direction in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the spindle | ||||
%2: | Current value [-] | |||
Programmed direction: 0: negative direction of rotation 1: positive direction of rotation | ||||
%3: | Limit value [-] | |||
Preferred direction of rotation of the axis (P-AXIS-00031). | ||||
Error type | 1, Error message from NC program. | |||
| ||||