ID 60243
Command velocity exceeded during synchronisation with velocity. | ||||
Description | The maximum permissible commanded velocity P-AXIS-00303 was exceeded during synchronisation with velocity. | |||
Response | Class | 6 | Stop the axis and abort the NC program. | |
Solution | Class | 6 | Adapt command velocity. | |
Parameter | %1: |
| ||
| ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current value of the command velocity. | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Limit value of command velocity P-AXIS-00303. | ||||
Error type | - | |||
| ||||