ID 60240
Illegal bit combination commanded in CamIn start mode. | ||||
Description | When the PLC commanded a CamIn MC_CamIn), an invalid value for parameter ‘startmode’ was transferred to the PLC block. | |||
Response | Class | 5 | PLC block reports an error. | |
Solution | Class | 6 | Change the ‘startmode’ call parameter of PLC block MC_CamIn. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Error value [-] | |||
Invalid value of ‘startmode’ parameter | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the master axis (P-AXIS-00016) | ||||
Error type | - | |||
| ||||