ID 60239
Overflow of data format in motion path. | ||||
Description | The value of the motion path is outside the permissible numerical range. The value must be less than 214748367 (maximum signed 4 byte number). | |||
Response | Class | 6 | Abrupt stop for all axes. | |
Solution | Class | 6 | Correct motion path and perform NC reset. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
%2: | Current value of the motion path. | |||
Error type | 1, Error message from NC program. | |||
| ||||