ID 60235
Homing to fixed stop: Reference position not detected. | ||||
Description | The homing block was not detected inside the distance, which is defined in the axis specific parameters. | |||
Response | Class | 6 | Immediate stop of the axis with emergency deceleration. | |
Solution | Class | 6 | Check parameter in axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Maximum path to detect homing position. | ||||
Error type | 1, Error message from NC program. | |||
| ||||