ID 60229
Ramp time acceleration up-gradation is out of limits. | ||||
Description | The ramp time for acceleration up-gradation of the non linear slope (jerk limited) according to parameter P-AXIS-00196 was commanded smaller than the minimum value. The ramp time is corrected to minimum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Command ramp time greater than minimum value. | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [mm/s² or °/s²] | |||
Commanded ramp time. | ||||
%3: | Lower limit value [mm/s² or °/s²] | |||
Minimum ramp time value. | ||||
%4: | Corrected value [µs] | |||
Corrected ramp time. | ||||
Error type | 1, Error message from NC program. | |||
| ||||