ID 60228
Deceleration is out of limits. | ||||
Description | The deceleration of the non-linear slope (jerk limited) according to parameter P-AXIS-00002 was commanded outside the permitted range. The deceleration is corrected to within the valid range. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Command deceleration in valid range. | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [mm/s² or °/s²] | |||
Commanded deceleration. | ||||
%3: | Lower limit value [mm/s² or °/s²] | |||
Minimum permissible deceleration. | ||||
%4: | Upper limit value [mm/s² or °/s²] | |||
Maximum acceleration/deceleration P-AXIS-00008. | ||||
%5: | Corrected value [mm/s² or °/s²] | |||
Corrected deceleration. | ||||
Error type | 1, Error message from NC program. | |||
| ||||