ID 60227
Acceleration is out of limits. | ||||
Description | The commanded acceleration for a non-linear slope (jerk limited) according to parameter P-AXIS-00001 was commanded outside the permissible range. The acceleration is corrected to within the valid range. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Command acceleration in valid range. | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [mm/s² or °/s²] | |||
Commanded acceleration. | ||||
%3: | Lower limit value [mm/s² or °/s²] | |||
Minimum permissible acceleration. | ||||
%4: | Upper limit value [mm/s² or °/s²] | |||
Maximum acceleration P-AXIS-00008. | ||||
%5: | Corrected value [mm/s² or °/s²] | |||
Corrected acceleration. | ||||
Error type | 1, Error message from NC program. | |||
| ||||