ID 60226
Invalid SLOPE type. | ||||
Description | An invalid slope type was commanded for the spindle axis according to the machine data item P-AXIS-00270. The value is corrected automatically to default type. For more information on spindle programming, see [PROG// Section: Spindle programming] | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Command the slope type according to the machine parameter P-AXIS-00270 within the permitted range. | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value[-] | |||
Commanded slope type. | ||||
%3: | Corrected value [mm/s² or °/s²] | |||
Corrected slope type. | ||||
Error type | 1, Error message from NC program. | |||
| ||||