ID 60211
Resulting programmed velocity exceeds maximum. | ||||
Description | The resulting programmed axis velocity exceeds the maximum axis velocity defined in parameter P-AXIS-00212 Since more than one independent motion can be programmed for a spindle, for example by programming a superimposed motion via the PLC, the resulting velocity may exceed the maximum permissible velocity even if each separate motion is within the maximum velocity. | |||
Response | Class | 1 | Warning output and correct the programmed velocity so that the resulting velocity does not exceed the maximum permissible velocity. | |
Solution | Class | 1 | Change NC or PLC program. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Programmed velocity | ||||
%3: | Error value [1µm/s or 0.001°/s] | |||
Resulting velocity | ||||
%4: | Error value [1µm/s or 0.001°/s] | |||
Maximum permissible axis velocity (P-AXIS-00212) | ||||
%5: | Limit value [1µm/s or 0.001°/s] | |||
Corrected programmed velocity. | ||||
Error type | 1, Error message from NC program. | |||
| ||||