ID 60199
CAM/GEAR: Interface to master axis not available. | ||||
Description | When MC_GearIn or MC_CamIn was assigned, an interface to the master axis could not be established with the given logical axis number of the master axis. | |||
Response | Class | 5 | Abort NC program / PLC block reports an error. | |
Solution | Class | 6 | Reset, check commanded logical axis number for the master axis. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle. | ||||
%2: | Current value [-] | |||
Type of channel block. | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the master axis. | ||||
Error type | - | |||
| ||||