ID 60197
Automatic calculation of coupling factor not possible. | ||||
Description | When activating the spindle interpolator coupling with automatic calculation of the coupling factor (NC command S[FEED_LINK ON ..]), the current path velocity is less than 1*10-12 um/s. See also [PROG// Section: Spindle feed link (FEED_LINK)] This may be caused by the path feed programmed in the NC program or by setting an override/feedhold via the HLI. | |||
Response | Class | 6 | Program abort. | |
Solution | Class | 6 | Override or change program; at the time of activation of the spindle-path coupling, the path velocity must be higher. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current path velocity. | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Permissible minimum value. | ||||
Error type | 1, Error message from NC program. | |||
| ||||