ID 60196
Changeover velocity greater than maximum feed rate. | ||||
Description | The changeover velocity between acceleration steps 1 and 2 (P-AXIS-00221 or P-AXIS-00211) parameterised in the axis parameter list is greater than the permissible maximum velocity of the axis P-AXIS-00212. | |||
Response | Class | 1 | Warning output and value is corrected on P-AXIS-00212. | |
Solution | Class | 1 | Change axis parameter list, set P-AXIS-00221 or. P-AXIS-00211 smaller than P-AXIS-00212. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current parametrised value either P-AXIS-00211 or P-AXIS-00221. | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Limit value (P-AXIS-00212) | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
Corrected value | ||||
%5: | Current value [-] | |||
This value specifies which parameter triggered the warning: 0: P-AXIS-00221 is faulty. 1: P-AXIS-00211 is faulty. | ||||
Error type | 1, Error message from NC program. | |||
| ||||