ID 60191
Acceleration step 2 is greater than maximum acceleration. | ||||
Description | A motion was commanded where acceleration step 2 is greater than the maximum permissible axis acceleration P-AXIS-00008. The acceleration step 2 value is automatically corrected to P-AXIS-00008 . The warning is triggered by the following parameters depending on the type of command: If parameter 4 equals 1, the motion was commanded by the PLC and the invalid value was transferred with the command.
Otherwise either the acceleration P-AXIS-00012 or the current acceleration limit P-AXIS-00006 is greater than the maximum allowable axis acceleration P-AXIS-00008.
In this case parameter 5 indicates which value is erroneous. | |||
Response | Class | 1 | Warning output, value is corrected to P-AXIS-00008. | |
Solution | Class | 1 | Change invalid value in axis parameter list or with the command via the HLI. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [mm/s² or °/s²] | |||
| ||||
%3: | Corrected value [mm/s² or °/s²] | |||
| ||||
%4: | Current value[-] | |||
| ||||
%5: | Current value[-] | |||
Value indicates whether current limit acceleration causes the warning: 0: Axis acceleration P-AXIS-00012 is faulty 1: Current limit acceleration P-AXIS-00006 is faulty | ||||
Error type | 1, Error message from NC program. | |||
| ||||