ID 60190
Acceleration step 2 is below limit. | ||||
Description | A movement was commissioned in which the acceleration step 2 is less than 1 mm/s2. The acceleration step 1 value is automatically corrected to 1 mm/s2. The warning is triggered by the following parameters depending on the type of command: If parameter 4 equals 1, the motion was commanded by the PLC and the invalid value was transferred with the command. Otherwise either P-AXIS-00012 or P-AXIS-00006 are less than 1 mm/s2. In this case parameter 5 indicates which value is erroneous. | |||
Response | Class | 1 | Warning output, value is corrected to 1 mm/s2. | |
Solution | Class | 1 | Change invalid value in axis parameter list or with the command via the HLI. | |
Parameter | %1: | Logical axis number [mm/s² or °/s²] | ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [mm/s² or °/s²] | |||
Current value. | ||||
%3: | Corrected value [mm/s² or °/s²] | |||
Corrected value | ||||
%4: | Current value[-] | |||
This value indicates if the invalid value was transferred with the command via the HLI. 1: The value was transferred with the command via the HLI. 0: The invalid value comes from a parameter list. Parameter 5 indicates the incorrect list parameter. | ||||
%5: | Current value[-] | |||
This value specifies which parameter triggered the warning: 0: P-AXIS-00012 is faulty. 1: P-AXIS-00006 is faulty. | ||||
Error type | 1, Error message from NC program. | |||
| ||||