ID 60189
Acceleration ramp 1 is greater than maximum acceleration. | ||||
Description | A motion was commanded where acceleration step 1 is greater than the maximum permissible axis acceleration P-AXIS-00008. The acceleration step 1 value is automatically corrected to P-AXIS-00008 . The warning is triggered by the following parameters depending on the type of command: If parameter 4 equals 1, the motion was commanded by the PLC and the invalid value was transferred with the command. Otherwise either P-AXIS-00011 or P-AXIS-00005 is greater than P-AXIS-00008. Parameter 5 indicates which of the two values is incorrect. | |||
Response | Class | 1 | Warning output, value is corrected to P-AXIS-00008. | |
Solution | Class | 1 | Change invalid value in axis parameter list or with the command via the HLI. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: |
| |||
Current value. | ||||
%3: |
| |||
Corrected value | ||||
%4: |
| |||
This value indicates if the invalid value was transferred with the command via the the HLI. 1: The value was transferred with the command via the HLI. 0: The invalid value comes from a parameter list. Parameter 5 indicates the incorrect list parameter. | ||||
%5: |
| |||
If parameter 4 is zero, this value indicates which parameter triggered the warning: 0: P-AXIS-00011 is faulty. 1: P-AXIS-00005 is faulty. | ||||
Error type | 1, Error message from NC program. | |||
| ||||