ID 60188
Acceleration ramp 1 is below limit. | ||||
Description | A movement was commissioned in which the acceleration level 1 is less than 1 mm/s2. The acceleration level 1 value is automatically corrected to 1 mm/s2. The cause for this warning is indicated by the parameters 4 and 5 of this warning: If parameter 4 equals 1, the movement was commissioned by the PLC and the invalid value was transferred during the commissioning. Otherwise either P-AXIS-00011 or P-AXIS-00005 are less than 1 mm/s2. Parameter 5 indicates which of the two values is incorrect. | |||
Response | Class | 1 | Warning output, value is corrected to 1 mm/s2. | |
Solution | Class | 1 | Change erroneous value in axis parameter list or when commanding via HLI. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [mm/s² or °/s²] | |||
Current value. | ||||
%3: | Corrected value [mm/s² or °/s²] | |||
Corrected value | ||||
%4: | Current value[-] | |||
This value indicates if the erroneous value is passed over via the HLI. 1: The value was transferred via the HLI when the order was placed. 0: The invalid value comes from a parameter list. Parameter 5 of the error message indicates the erroneous value. | ||||
%5: | Current value[-] | |||
If parameter 4 is zero (nil), this value indicates which parameter triggered the warning: 0: P-AXIS-00011 is faulty. 1: P-AXIS-00005 is faulty. | ||||
Error type | 1, Error message from NC program. | |||
| ||||