ID 60172
CamIn: table type does not fit to the selected Cam Interpolation type | ||||
Description | A curve synchronization (block MC_CamIn) was commanded via the PLC, whereby the interpolation rule passed in input table_fkt_type does not match the type of the curve table selected with input CamTableID. | |||
Response | Class | 5 | Abort NC program or PLC module. | |
Solution | Class | 6 | Changing the interpolation rule in the PLC module MC_CamIn. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle. | ||||
%2: | Current value [-] | |||
Table type | ||||
%3: | Current value [-] | |||
Commanded interpolation type. | ||||
Error type | - | |||
| ||||