ID 60167
Commanded order only permitted in the main interpolator, not in SuperImposed interpolator. | ||||
Description | The second interpolator for superimposed motions was commanded with an impermissible NC block. | |||
Response | Class | 3 | Abort command/NC program. | |
Solution | Class | 6 | Check NC block command. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [-] | |||
CNC channel number | ||||
%3: | Current value [-] | |||
NC block type | ||||
Error type | - | |||
| ||||