ID 60162
Auto homing impossible, homing direction not identical with moving direction. | ||||
Description | Spindles have the option of so-called automatic homing. Here, as soon as a motion to an absolute position is programmed for the spindle, the spindle is first automatically homed without it being programmed in the NC program by a G74 command. See also [FCT-M1]. The direction of homing is defined by parameter P-AXIS-00158. This error message is output if the direction of spindle movement does not correspond to the one indicated in parameter P-AXIS-00158 at the start of automatic homing For SERCOS drives automatic homing is not possible. This error message is shown in this case, too. | |||
Response | Class | 6 | Program abort | |
Solution | Class | 6 | Change the NC program so that the spindle moves in the direction defined in P-AXIS-00158 at the start of the homing direction. Automatic homing can be suppressed by setting the bit NO_AUTO_RPF (value 0x0100) in parameter P-AXIS-00015. In this case, the spindle must be explicitly homed by a G74 command before moving to an absolute position. See also [PROG// Section: Homing (G74)]. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle. | ||||
%2: | Current value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||