ID 60157
Job acknowledge FIFO can not be written. | ||||
Description | Commands to the spindle which are transferred by the HLI interface are acknowledged by the spindle after execution. A FIFO memory is used as interface to the PLC. This error message is output if the spindle cannot write a job acknowledge to the PLC in this acknowledgement FIFO because the FIFO is full. | |||
Response | Class | 2 | Immediate axis stop. | |
Solution | Class | 6 | This error message indicates a PLC problem. Check why the PLC does not read acknowledgements from the FIFO. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the spindle | ||||
%2: | Current value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||