ID 60147
Inadmissible commanding for controlled spindle. | ||||
Description | A spindle was configured as externally controlled, see (P-AXIS-00015). In this operation mode the spindle axis is interpolated by the PLC; motion commands from the NC kernel are transferred via the High Level Interface to the PLC and executed by the PLC. See also [FCT-S1// Section: Controlled spindle]. Since the spindle axis is interpolated by the PLC, this spindle type cannot execute any NC commands that require a coordinated motion between the spindle axis and the interpolated axes. The following commands are not permitted:
| |||
Response | Class | 3 | Stop the NC program. | |
Solution | Class | 6 | Change the NC program. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [-] | |||
Number of channel that commanded the spindle. | ||||
Error type | 1, Error message from NC program. | |||
| ||||