ID 60146
Maximum number of open late sync functions exceeded. | ||||
Description | The maximum permissible number of open technology functions with cross-block synchronisation is exceeded. See also FCT-C1// Sections: Synchronisation types] and [FCT-C1// Section: Example of MVS_SLM] | |||
Response | Class | 7 | Stop the axis and abort the program. | |
Solution | Class | 6 | Change NC program, reduce number of simultaneously open (not acknowledged) technology functions. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [-] | |||
Number of open technology functions. | ||||
%3: | Limit value [-] | |||
Maximum number of simultaneously open technology functions. | ||||
Error type | 1, Error message from NC program. | |||
| ||||