ID 60141

Spindle is configured in too many channels.

Description

A spindle can only be configured in a certain number of channels at the same time. A spindle is configured in a channel by inserting a section

 

spindel[].bezeichnung   ...
spindel[].log_achs_nr   ...
spindel[].plc_control   ...
spindel[].s_synch       ...
spindel[].m3_synch      ...
spindel[].m4_synch      ...
spindel[].m5_synch      ...
spindel[].m19_synch     ...
spindel[].s_prozess_zeit   ...
spindel[].m3_prozess_zeit  ...
spindel[].m4_prozess_zeit  ...
spindel[].m5_prozess_zeit  ...
spindel[].m19_prozess_zeit ...

 

in the channel parameter list.

See also [CHAN//Section: Configuration of spindles].

Response

Class

2

Spindle changes to error state.

Solution

Class

7

Delete the entries or comments

 

spindel[].bezeichnung   ...
spindel[].log_achs_nr   ...
spindel[].plc_control   ...
spindel[].s_synch       ...
spindel[].m3_synch      ...
spindel[].m4_synch      ...
spindel[].m5_synch      ...
spindel[].m19_synch     ...
spindel[].s_prozess_zeit   ...
spindel[].m3_prozess_zeit  ...
spindel[].m4_prozess_zeit  ...
spindel[].m5_prozess_zeit  ...
spindel[].m19_prozess_zeit ...

 

in at least one channel parameter list.

Parameter

%1:

Logical axis number [-]

Logical axis number (P-AXIS-00016) of the spindle

%2:

Current value [-]

Number of channels in which the spindle is configured.

%3:

Limit value [-]

Maximum number of channels the spindle can be configured in.

Error type

-