ID 60106
Warning level of axis jerk exceeded. | ||||
Description | The maximum permissible axis jerk of the spindle axis was exceeded by at least a factor of 10. It is defined in the axis parameter list via the maximum permissible axis acceleration P-AXIS-00008 and minimum ramp time P-AXIS-00201:
Permissible axis jerk = maximum axis acceleration / minimum ramp time
This error message is used for diagnosis of the dynamic look-ahead and is only output if the NC kernel is parameterised accordingly. | |||
Response | Class | 1 | Warning, no reaction. | |
Solution | Class | 1 | Generate the diagnosis file and make this file available to possibly examine the error response. | |
Parameter | %1: | Logical axis number[-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value[mm/s^3 or °/s^3] | |||
Current command jerk of axis. | ||||
%3: | Upper limit value[mm/s^3 or °/s^3] | |||
Maximum permissible jerk of the axis (P-AXIS-00008, P-AXIS-00201). | ||||
%4: | [-] Current value | |||
Ratio of current jerk to maximum permissible jerk (absolute value). | ||||
%5: | Upper limit value[-] | |||
Maximum permissible exceeding factor | ||||
Error type | 1, Error message from NC program. | |||
| ||||