ID 60104
Warning level of axis acceleration exceeded. | ||||
Description | The maximum axis acceleration set in the axis parameter list (P-AXIS-00008) was exceeded by at least 30%. This error message is used for diagnosis of the dynamic look-ahead and is only output if the NC kernel is parameterised accordingly. | |||
Response | Class | 1 | None | |
Solution | Class | 1 |
| |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [mm/s² or °/s²] | |||
Current command acceleration of axis. | ||||
%3: | Limit value [mm/s² or °/s²] | |||
Maximum permissible axis acceleration | ||||
%4: | Current value[-] | |||
Ratio of actual acceleration to maximum permissible acceleration (absolute value). | ||||
%5: | Limit value [-] | |||
Maximum tolerable ratio of actual to maximum acceleration. | ||||
Error type | 1, Error message from NC program. | |||
| ||||