ID 60103
Maximum permissible axis acceleration exceeded. | ||||
Description | The maximum axis acceleration set in the axis parameter list (P-AXIS-00008) was exceeded by at least a factor of two. This error message is used for diagnosis of the dynamic look-ahead and is only output if the NC kernel is parameterised accordingly. | |||
Response | Class | 6 | Stop the axis and abort the NC program. | |
Solution | Class | 6 |
| |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [mm/s² or °/s²] | |||
Current command acceleration of axis. | ||||
%3: | Limit value [mm/s² or °/s²] | |||
Maximum permissible acceleration of the axis (P-AXIS-00008). | ||||
%4: | Current value[-] | |||
Ratio of current acceleration to maximum permissible acceleration (absolute value). | ||||
%5: | Limit value [-] | |||
Maximum permissible ratio of actual to maximum acceleration. | ||||
Error type | 1, Error message from NC program. | |||
| ||||